DFLK 50/PLC
-
Passive module
2284507
Panel feed-through VARIOFACE, for direct coupling of single signal lines (32 channels) of up to 2.5 mm2 to flat-ribbon cable connectors
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 50 |
| No. of channels | 32 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | < 50 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 1 A |
| Max. total current of all branches | 8 A |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7421-1BL01-0AA0 |
| 6ES7422-1BL00-0AA0 | |
| 6ES7422-7BL00-0AB0 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-IB32 |
| 1756-OB32 | |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 IBN |
| 1771 OBN | |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-IDD 321 |
| TC-ODD 321 | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QX81 |
| QY81P | |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDI 353 |
| DDI 853 | |
| DAI 353 | |
| DAI 453 | |
| DDO 353 | |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2DP | |
| CPU 314C-2PtP | |
| 6ES7321-1BL00-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Height | 49 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| IEC 60664A | |
| DIN VDE 0110 | |
| DIN VDE 0160 (in parts) |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2284507 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK21C1 |
| GTIN | 4017918055677 |
| Weight per piece (including packing) | 161.16 g |
| Weight per piece (excluding packing) | 1.61 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates