SD FLASH 2GB EMLOG - Program/configuration memory
2403484

Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key and EMlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

This product needs further products for operation. Mandatory accessories

Product details








Your advantages

License key for application program
For storing application programs and other files in the file system of the PLC
Required item: ILC 191 ME/AN, Order No. 2700074
Program and configuration memory, plug-in, with license key and application program for reading from measuring devices
Complete configuration and startup via integrated web interface (HTML 5)
Max. 24 pulse inputs (with IB IL 24 DI8/HD-PAC)
Forwarding of data to a management system via SQL server, OPC, Modbus/TCP, and CSV file
Max. 10 EMpro EEM-MA250/400/600 energy measuring devices
Max. 8 analog inputs (with IB IL AI 2/SF-PAC or IB IL TEMP 2 RTD-PAC)
Max. 10 power measurement terminals (IB IL PM 3P/N/EF-PAC)
Max. 30 power meters with M-Bus interface