The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

VDFK 6 - Panel feed-through terminal block
0711027

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 41 A, cross section: 0.2 mm2 - 10 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 10 mm, color: gray

Product details









Compatible products



Your advantages

Easy fixing using plastic knurled nut or quick mounting wedge
Touch-proof insulating housing
Terminal blocks can be grouped
Spacer plates increase clearances and creepage distances
Strain relief can be snapped on as an option
Universal screw connection with screw locking