The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

TW 95/ 5-CL - Panel feed-through terminal block
1708756

Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 5, load current: 232 A, connection direction of the conductor to plug-in direction: 0 °, width: 149 mm, color: gray

Product details









Compatible products



Your advantages

Lever actuation enables time-saving and smooth connection of large conductors
Defined contact force ensures that contact remains stable over the long term
90° open clamping space allows the conductor to be conveniently swiveled
Quick, tool-free mounting on the housing wall using a fixing wedge