cULus Recognized
Approval ID: E60425-19900730Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 15 A | 30 - 10 | ||
Use group D | ||||
150 V | 15 A | 30 - 10 |
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm2 - 6 mm2, connection direction of the conductor to plug-in direction: 90 °, width: 6.15 mm, color: gray
Product type | Panel feed-through terminal block |
Product family | DFK 4 |
Number of positions | 1 |
Pitch | 6 mm |
Number of connections | 2 |
Number of rows | 1 |
Number of potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Properties | |
Nominal current IN | 17.5 A |
Nominal voltage UN | 400 V |
Rated voltage (III/3) | 400 V |
Rated surge voltage (III/3) | 4 kV |
Connection technology | |
Nominal cross section | 4 mm² |
Conductor connection exterior | |
Connection method | Screw connection with tension sleeve |
Connection direction of the conductor to plug-in direction | 90 ° |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Internal cylindrical gage | A4 |
Stripping length | 8 mm |
Tightening torque | 0.6 Nm ... 0.8 Nm |
Conductor connection interior | |
Connection method | Solder/Slip-on connection |
Connection direction of the conductor to plug-in direction | 0 ° |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Internal cylindrical gage | A4 |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | tin-plated |
Material data - housing | |
Color (Housing) | gray (7042) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V2 |
Safety note | |
Safety note | • Only electrically qualified personnel may install and operate the product. To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering. |
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data. | |
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection. |
Dimensional drawing |
|
Pitch | 6 mm |
Width [w] | 6.15 mm |
Height [h] | 24 mm |
Length [l] | 39.5 mm |
External dimensions | |
Height [h1] | 24 mm |
Length [l1] | 21.2 mm |
Test for conductor damage and slackening | |
Specification | IEC 60947-7-1:2009-04 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60947-7-1:2009-04 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
6 mm² / solid / > 80 N | |
4 mm² / flexible / > 60 N |
Temperature-rise test | |
Specification | IEC 60947-7-1:2009-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Short-time withstand current | |
Specification | IEC 60947-7-1:2009-04 |
Air clearances and creepage distances | 1. Insulation coordination | |
Specification | IEC 60947-7-1:2009-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 400 V |
Rated surge voltage (III/3) | 4 kV |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
minimum creepage distance (III/3) | 5 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 960 °C |
Time of exposure | 30 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 0708357 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AA |
Product key | AA1ABC |
Catalog page | Page 639 (C-1-2013) |
GTIN | 4017918004620 |
Weight per piece (including packing) | 4.867 g |
Weight per piece (excluding packing) | 4.867 g |
Customs tariff number | 85369010 |
Country of origin | BG |
ECLASS-13.0 | 27141134 |
ETIM 9.0 | EC001283 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.099 kg CO2e |