SACC-DSIV-FS-8CON-L180-10G SCOX
-
Device connector rear mounting
1237426
Device connector rear mounting, 8-position, Socket, straight, M12-SPEEDCON, coding: X, Rear mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting |
Product type | Circular connectors (device side) |
Number of positions | 8 |
Shielded | no |
Coding | X |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material | Zinc die-cast (nickel-plated) |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Contact material | Cu alloy |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Contact resistance | < 5 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | THR solder connection |
Contact connection type | Socket |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | X |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
UL Type Rating | Type 4 (indoor use only) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1237426 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | AB |
Product key | ABQAIA |
GTIN | 4063151430474 |
Weight per piece (including packing) | 11.135 g |
Weight per piece (excluding packing) | 9.734 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC001262 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates