QPD W 5X1,5 M25 1,0 BK B-S
-
Panel feed-through
1424877
Panel feed-through, product family: QPD, connection method: Single wires, M25, 690 V, 17.5 A, PA, black, without QUICKON nut, coding: Coding profile, 1.5 mm2, cable length: 1 m, pin assignment: 1 = RD, 2 = BK, 3 = WH, 4 = BN, 5 = VT
Product details
Product type | Panel feed-through |
Product family | QPD |
Type | QPD 5x1,5 |
Number of positions | 5 |
Position marking | 1, 2, 3, 4, 5 |
Number of connections | 10 |
Number of connections per position | 1 |
Coding | Coding profile |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method On the device side | Single wires |
Frequency of connections between conductors of the same cross section | max. 10 |
Dimensional drawing |
|
Width | 30 mm |
Height | 30 mm |
Length | 47.9 mm |
Diameter | 30 mm |
Rated surge voltage (II/2) | 8 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated current | 17.5 A |
Contact resistance | < 3 mΩ |
rated voltage (II/2) | 1000 V |
rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 690 V |
Nominal voltage UN | 690 V |
Nominal current IN | 17.5 A |
Mechanical data | |
Insertion/withdrawal cycles | max. 50 |
Color | black (RAL 9005) |
Material Housing | PA |
Material Contact | Cu |
Material Contact surface | silver-plated |
Flammability rating according to UL 94 | V0 |
Cable length | 1 m |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
Wire diameter including insulation | 1.6 mm ... 3 mm |
Position marking | 1, 2, 3, 4, 5 |
Single wire, color | red, black, white, violet, brown |
Cable cross section | 1.5 mm² |
Material wire insulation | PVC / PE |
Mounting type | Front mounting M25 |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K | |
Impact strength | IK07 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 100 °C |
Item number | 1424877 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | BF6 |
Product key | AF6ACA |
GTIN | 4055626382814 |
Weight per piece (including packing) | 138.4 g |
Weight per piece (excluding packing) | 138.4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440602 |
UNSPSC
UNSPSC 21.0 | 39121413 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates