QPD W 4PE2,5 M25 0,5 GY
-
Panel feed-through
1582577
Panel feed-through, connection method: Single wires (Welded-on), number of positions: 4+PE, M25, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, without QUICKON nut, coding: coded, 2.5 mm2, wires cut flat at the end, cable length: 0.5 m
Product details
Product type | Panel feed-through |
Product family | QPD |
Type | QPD 5x2,5 |
Number of positions | 5 |
Connection profile | 4+PE |
Position marking | 1, 2, L, N, PE |
Number of connections | 10 |
Number of connections per position | 1 |
Coding | coded |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method On the device side | Single wires (Welded-on) |
Frequency of connections between conductors of the same cross section | max. 10 |
Conductor connection | |
Conductor cross section flexibel | 1 mm² ... 2.5 mm² |
Conductor cross section solid | 1 mm² ... 2.5 mm² |
Connection cross section AWG | 16 ... 14 |
Tightening torque Union nut | 10 Nm |
Tightening torque Locking nut | 5 Nm |
Wrench size Union nut | 27 mm |
Wrench size Locking nut | 30 mm |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 | BK |
2 | BN | |
3 | GY | |
N | BU | |
PE | GNYE |
Dimensional drawing |
|
Width | 33.4 mm |
Height | 33.4 mm |
Length | 53.2 mm |
Wrench size | 27 mm |
Wrench size for mounting | 27 mm |
Rated surge voltage (II/2) | 8 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated current | 20 A |
Contact resistance | < 3 mΩ |
rated voltage (II/2) | 1000 V |
rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 690 V |
Nominal voltage UN | 690 V |
Nominal current IN | 20 A |
Material Housing | PA |
Material Contact | Cu |
Material Contact surface | silver-plated |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC/PE/TPE/rubber |
Cable length | 0.5 m |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
Wire diameter including insulation | 2 mm ... 3.8 mm |
Position marking | 1, 2, L, N, PE |
Single wire, color | black, brown, gray, blue, green/yellow |
Cable cross section | 2.5 mm² |
Material wire insulation | PVC/PE/TPE/rubber |
Mounting type | Front mounting M25 |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K | |
Impact strength | IK07 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Item number | 1582577 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF6 |
Product key | AF6ABB |
GTIN | 4046356662079 |
Weight per piece (including packing) | 112.5 g |
Weight per piece (excluding packing) | 112.5 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440602 |
ECLASS-15.0 | 27440602 |
ETIM
ETIM 9.0 | EC002566 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates