Q 1,5/4A15/24-M20KU-ESA BK PE
-
Panel feed-through
1403470
Panel feed-through with 1.5 mm2 wire output and 0.15 m litz wire, connecting thread: M20, 4-pos.
Product details
| Product type | Panel feed-through |
| Number of positions | 4 |
| Connection profile | 4 |
| Number of connections | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection method On the device side | Single wires (10 cm long; 1.5 mm²) |
| Connection method On the field side | IDC connection |
| Frequency of connections between conductors of the same cross section | max. 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
| Conductor connection | |
| Conductor cross section flexibel | 0.75 mm² ... 1.5 mm² |
| Conductor cross section solid | 0.75 mm² ... 1 mm² |
| Connection cross section AWG | 18 ... 16 |
| Tightening torque Union nut | 3 Nm |
| Tightening torque Contact carrier | 4.5 Nm |
| Tightening torque Locking nut | 4.5 Nm |
| Wrench size Union nut | 19 mm |
| Wrench size Contact carrier | 24 mm |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | BK |
| 2 | BN | |
| 3 | GY | |
| 4 | GNYE | |
| Rated surge voltage (II/2) | 6 kV |
| Rated surge voltage (III/2) | 6 kV |
| Rated surge voltage (III/3) | 6 kV |
| Rated current | 15 A |
| rated voltage (II/2) | 1000 V (with insulating sleeve) |
| rated voltage (III/2) | 800 V (with insulating sleeve) |
| Rated voltage (III/3) | 500 V (with insulating sleeve PT/FS 4,8. Without insulating sleeve 250 V AC.) |
| Nominal voltage UN | 500 V |
| Nominal current IN | 17.5 A |
| Color | black (RAL 9005) |
| Material Housing | PA |
| Material Contact surface | tin-plated |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Cable length | 0.1 m |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
| External cable diameter | 6 mm ... 12 mm |
| Wire diameter including insulation | 1.8 mm ... 3 mm |
| Material wire insulation | PVC / PE |
| Mounting type | M20 |
| Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Impact strength | IK07 |
| Ambient temperature (operation) | -40 °C ... 80 °C (specifications of the cable manufacturer must also be observed) |
| -25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) | |
| Temperature when conductor connected | -5 °C ... 50 °C (specifications of the cable manufacturer must also be observed) |
| Item number | 1403470 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF6 |
| Product key | AF6ABA |
| GTIN | 4046356654807 |
| Weight per piece (including packing) | 42.7 g |
| Weight per piece (excluding packing) | 42.7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
ETIM
| ETIM 8.0 | EC002566 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates