Q 1,5/3A50/13-13KU-ESA
-
Panel feed-through
1640951
QUICKON panel feed-through with wire exit 1.5 mm2 and 0.5 m litz wire: Connecting thread: Pg13,5, 3-pos.
Product details
| Product type | Panel feed-through |
| Number of positions | 3 |
| Connection profile | 3 |
| Position marking | 1, 2, 3 |
| Number of connections | 3 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection method On the device side | Single wires |
| Connection method On the field side | Single wires |
| Frequency of connections between conductors of the same cross section | 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
| Conductor connection | |
| Conductor cross section flexibel | 0.75 mm² ... 1.5 mm² |
| Connection cross section AWG | 18 ... 16 |
| Tightening torque Union nut | 2.5 Nm |
| Tightening torque Contact carrier | 3.75 Nm |
| Tightening torque Locking nut | 3.75 Nm |
| Wrench size Union nut | 24 mm |
| Wrench size Contact carrier | 24 mm |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | BN |
| 2 | WH | |
| 3 | BU | |
| Dimensional drawing |
|
| Width | 24 mm |
| Height | 24 mm |
| Length | 43.7 mm |
| Rated surge voltage (III/3) | 6 kV |
| Contact resistance | < 3 mΩ |
| rated voltage (II/2) | 630 V (with insulating sleeve) |
| rated voltage (III/2) | 320 V (with insulating sleeve) |
| Rated voltage (III/3) | 250 V (with insulating sleeve) |
| Nominal voltage UN | 250 V |
| Nominal current IN | 17.5 A |
| Color (Housing) | green (RAL 6021) |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Contact material | Copper alloy |
| Contact surface material | Pre-nickel plated and tin-plated |
| Contact carrier material | PA 6.6 |
| Cable length | 0.5 m |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 Cl.2-5, min. wire diameter 0.2 mm |
| Wire diameter including insulation | >= 3 mm |
| Position marking | 1, 2, 3 |
| Cable cross section | 1.5 mm² |
| Mounting type | Front mounting Pg13.5 |
| Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Impact strength | IK07 |
| Ambient temperature (operation) | -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.) |
| -25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) | |
| Item number | 1640951 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF6 |
| Product key | AF6HAB |
| GTIN | 4017918181376 |
| Weight per piece (including packing) | 56.02 g |
| Weight per piece (excluding packing) | 56.02 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates