UM-2KS50/ 8DO/RS/Z/C-L/SO225
-
Output module
2319485
8-channel digital output module with spring-cage connection. The power supply unit and the 50-pos. strip are designed redundantly. Suitable for Yokogawa card SDV 531 and SDV 531L.
Product details
| Product type | Interface module |
| Insulation characteristics: Air clearances and creepage distances | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 30 V DC |
| Max. current carrying capacity per branch | 600 mA |
| Max. total current of all branches | 6.3 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.8 kV (Basic insulation) |
| Supported controller YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SDV531L |
| Field level | |
| Connection method | Spring-cage connection |
| Number of positions | 16 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm |
| Supply | |
| Connection method | Spring-cage connection |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Item dimensions | |
| Width | 152.5 mm |
| Height | 126 mm |
| Depth | 97 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Item number | 2319485 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2A8N |
| GTIN | 4046356347570 |
| Weight per piece (including packing) | 589.1 g |
| Weight per piece (excluding packing) | 573.9 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 50-PA/EZ-DR/KS/ 300/YOC - Front adapter 2314406
-
FLK 50-PA/EZ-DR/KS/ 400/YOC - Front adapter 2314419
-
FLK 50-PA/EZ-DR/KS/ 600/YOC - Front adapter 2314969
-
FLK 50-PA/EZ-DR/KS/ 800/YOC - Front adapter 2314972
-
FLK 50-PA/EZ-DR/KS/1000/YOC - Front adapter 2314422
-
FLK 50-PA/EZ-DR/KS/1500/YOC - Front adapter 2314435
-
FLK 50-PA/EZ-DR/KS/2000/YOC - Front adapter 2314561
-
FLK 50-PA/EZ-DR/KS/2500/YOC - Front adapter 2314574
-
FLK 50-PA/EZ-DR/KS/3000/YOC - Front adapter 2314587
-
FLK 50-PA/EZ-DR/HF/KS/ 100/YOC - Front adapter 2904985
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YOC - Front adapter 2904986
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YOC - Front adapter 2904987
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YOC - Front adapter 2904988
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YOC - Front adapter 2904989
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YOC - Front adapter 2904990
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YOC - Front adapter 2904991
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YOC - Front adapter 2904992
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YOC - Front adapter 2904993
-
FLK 50-PA/EZ-DR/HF/KS/1000/YOC - Front adapter 2904994
-
FLK 50-PA/EZ-DR/HF/KS/1500/YOC - Front adapter 2904995
-
FLK 50-PA/EZ-DR/HF/KS/2000/YOC - Front adapter 2904996
-
FLK 50-PA/EZ-DR/HF/KS/2500/YOC - Front adapter 2904997
-
FLK 50-PA/EZ-DR/HF/KS/3000/YOC - Front adapter 2904998
-
FLK 50-PA/EZ-DR/HF/KS/3500/YOC - Front adapter 2904999
-
FLK 50-PA/EZ-DR/HF/KS/4500/YOC - Front adapter 2905001
-
FLK 50-PA/EZ-DR/HF/KS/5000/YOC - Front adapter 2905002
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates