IB L2-M BOX 24 DIO 4/4 BT
-
Operator terminal
2819273
Pushbutton panel, operating buttons with LEDs, choice of decals for the buttons
Product details
| Supply | |
| Supply voltage | via INTERBUS-Loop 2 |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ±5 % |
| Max. current consumption | 100 mA |
| Digital | |
| Number of inputs | 4 |
| Digital | |
| Number of outputs | 4 |
| Connection method | an M12 plug |
| Width | 26 mm |
| Height | 26 mm |
| Length | 139 mm |
| Color | green |
| Item number | 2819273 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRIA63 |
| GTIN | 4017918877088 |
| Weight per piece (including packing) | 218.2 g |
| Weight per piece (excluding packing) | 218.2 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-3P-M8Y/M8MS 24V/M8FS DO - Y distributor 1502141
-
IB L2-M ADAP 1/1 M12 - Y distributor 2819163
-
IB L2-M ESTOP-ADAP 1/1 M12 - Y distributor 2819189
-
SAC-4P-M12MS/0,15-PUR/M12FS TP - Sensor/actuator cable 1506804
-
SAC-4P-M12MS/ 0,3-PUR/M12FS TP - Sensor/actuator cable 1506817
-
SAC-4P-M12MS/ 0,6-PUR/M12FS TP - Sensor/actuator cable 1506820
-
SAC-4P-M12MS/ 1,5-PUR/M12FS TP - Sensor/actuator cable 1506833
-
SAC-4P-M12MS/ 3,0-PUR/M12FS TP - Sensor/actuator cable 1506846
-
SAC-4P-M12MR/0,15-PUR/M12FR TP - Sensor/actuator cable 1505164
-
SAC-4P-M12MR/ 0,3-PUR/M12FR TP - Sensor/actuator cable 1505177
-
SAC-4P-M12MR/ 0,6-PUR/M12FR TP - Sensor/actuator cable 1505180
-
SAC-4P-M12MR/ 1,5-PUR/M12FR TP - Sensor/actuator cable 1505193
-
SAC-4P-M12MR/ 3,0-PUR/M12FR TP - Sensor/actuator cable 1505203
-
SAC-4P-M12MR/ 1,5-PUR TP - Sensor/actuator cable 1505229
-
SAC-4P- 1,5-PUR/M12FR TP - Sensor/actuator cable 1505216
-
SAC-4P-..-PVC TP - Cable reel 1500321
-
SAC-4P-..-PUR TP - Cable reel 1506859
-
SACC-M12MS-4QLCON - Connector 1640223
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates