Splice box, front plate assembled with 6x LC duplex coupling, without pigtails and splice holder. Housing (2-piece) for fixing on the DIN rail, integrated rack for accommodating excess lengths of fiber (protection), cable entry possible by means of M20 x 1.5 screw connection on top/bottom (screw connection available as an option). Ready for DIN rail mounting by means of adapter on the back, ready for equipotential bonding
Supplied as standard: DIN rail housing, empty (2-piece), front plate with port marking and integrated splice comb (mounted), front plate assembled with 6x LC duplex coupling
FOC-PP-SB-LC:6
-
Splice box
1411901
DIN rail splice box, without pigtails, for 6x LC duplex
This product needs further products for operation.
Mandatory accessories
Product details
Order information: | DIN rail splice box, including pigtails, splice comb and preassembled completely ready to splice, is available under Item No. 1420318 |
Notes on operation | Pigtails and splice holders must also be mounted, cable gland not included |
Product type | Network distributor box |
Housing type | DIN rail adapter |
Type | Rail-mountable module |
Sensor type | Ethernet |
Connection profile | LC connectors |
No. of cable outlets | 2 |
Number of module slots | 6 |
Number of slots | 12 |
Protective cover | yes |
Cable outlet | above and below |
Attenuation | >= 0.3 dB |
Connection technology | |
Connection method | LC duplex |
Dimensional drawing |
|
Width | 52 mm |
Height | 150 mm |
Depth | 110 mm |
Housing | |
Housing width | 52 mm |
Mechanical characteristics | |
Ferrule diameter | 1.25 mm |
Color | light grey RAL 7035 |
Flammability rating according to UL 94 | V0 |
Housing material | Sheet steel |
Housing surface material | Powder-coated, gray |
Cable type | Fiberglass |
Cable type | for all common cable types |
Halogen-free | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 12 |
Fiber | GOF |
Fiber type | Multimode fiberglass 50/125 µm |
Transmission medium | FO |
Mechanical data | |
Insertion/withdrawal cycles | > 500 |
Attenuation | >= 0.3 dB |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 85 °C (IEC 61300-2-22) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Flame resistance | yes |
Mounting type | DIN rail mounting |
Item number | 1411901 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABN |
Product key | ABNGAB |
Catalog page | Page 385 (C-2-2017) |
GTIN | 4046356944953 |
Weight per piece (including packing) | 898.7 g |
Weight per piece (excluding packing) | 757.7 g |
Customs tariff number | 85367000 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-LC:A-LC:A-GZ02/... - FO patch cable 1405689
-
FOC-LC:A-LC:A-GZ03/... - FO patch cable 1405690
-
FOC-TOOL-FERRULECLEANER-1.25 - FO accessories 1407032
-
FOC-LC:A-LC:A-GZ01/... - FO patch cable 1405688
-
FOC-TOOL-STICKCLEANER-1.25 - FO accessories 1407000
-
EMLP (EX15)R - Label 0802686
-
EML (15X9)R - Label 0815677
-
EML (15X9)R YE - Label 0816045
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
FL DIN RA - DIN rail adapter 2891053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates