VS-OE-M12FSBP-93B-LI/2,0X
-
Device connector rear mounting
1239109
Device connector rear mounting, PROFINET CAT5, 4-position, PVC, green RAL 6018, Socket, straight, M12, D-coding, on free cable end, Cable connection, cable length: 2 m, 0.34 mm2, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Product type | Data cable preassembled |
Application | Data |
Sensor type | PROFINET |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Signal type/category | PROFINET CAT5 (IEC 11801:2002) |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Outer sheath, material | PVC |
Conductor material | Tin-plated Cu litz wires |
Connection technology | |
Connection method | Cable connection |
Conductor connection | |
Contact connection type | Socket |
Connection method | Cable connection |
Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | D |
Connection 2 | |
Head design | free cable end |
Cable length | 2 m |
PROFINET PVC stranded CAT5 [93B] | |
Dimensional drawing |
|
UL AWM Style | 21695 (80 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET PVC stranded CAT5 [93B] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 600 V |
Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1685 (CSA FT 4) | |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
Resistance to oil | OIL RES I according to UL 2256 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Item number | 1239109 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABQDGI |
GTIN | 4063151389468 |
Weight per piece (including packing) | 164.6 g |
Weight per piece (excluding packing) | 147.433 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ETIM
ETIM 9.0 | EC003570 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates