NBC-MSD-MRD SCO RAIL/.../...
-
Network cable
1426049
Network cable, cable length: Free input (0.2 m ... 100.0 m)
Product details
| Product type | Data cable preassembled |
| Cable length | Free input (0.2 m ... 100.0 m) |
| PROFINET RADOX® railway application CAT5 reinforced [936] | |
| Dimensional drawing |
|
| Cable weight | 81 g/m |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 reinforced [936] |
| PROFINET RADOX® railway application CAT5 reinforced 936 | |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 66 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.95 mm |
| External cable diameter | 7.25 mm ±0.3 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | PE-X |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | ≥ 0.80 mm |
| Overall twist | Star quad |
| Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
| Optical shield covering | 100 % |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 44 mm |
| Smallest bending radius, movable installation | 73 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 67 dB (at 10 MHz) | |
| 60 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 53 dB (at 100 MHz) | |
| Return attenuation (RL) | 35 dB (at 4 МHz) |
| 35 dB (at 10 MHz) | |
| 35 dB (at 31.5 МHz) | |
| 33 dB (at 62.5 МHz) | |
| 33 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 35 dB (at 4 МHz) |
| 35 dB (at 10 MHz) | |
| 35 dB (at 31.5 МHz) | |
| 33 dB (at 62.5 МHz) | |
| 33 dB (at 100 MHz) | |
| Wave attenuation | 2 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.5 dB (at 10 MHz) | |
| 10.5 dB (at 31.5 МHz) | |
| 14 dB (at 62.5 МHz) | |
| 18 dB (at 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| PROFINET RADOX® railway application CAT5 [937] | |
| Dimensional drawing |
|
| Cable weight | 70 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 [937] |
| PROFINET RADOX® railway application CAT5 937 | |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 75 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.5 mm |
| External cable diameter | 6.60 mm ±0.4 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | approx. 1.00 mm |
| Overall twist | Star quad |
| Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Smallest bending radius, fixed installation | 40 mm |
| Near end crosstalk attenuation (NEXT) | 73 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 57 dB (at 31.5 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Return attenuation (RL) | 25 dB (at 4 МHz) |
| 30 dB (at 10 MHz) | |
| 30 dB (at 31.5 МHz) | |
| 30 dB (at 62.5 МHz) | |
| 28 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 25 dB (at 4 МHz) |
| 30 dB (at 10 MHz) | |
| 30 dB (at 31.5 МHz) | |
| 30 dB (at 62.5 МHz) | |
| 28 dB (at 100 MHz) | |
| Wave attenuation | 2 dB (with 1 MHz) |
| 4.4 dB (at 4 МHz) | |
| 7.4 dB (at 10 MHz) | |
| 14 dB (at 31.5 МHz) | |
| 20 dB (at 62.5 МHz) | |
| 26 dB (at 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| PROFINET BETAtrans® railway application CAT5 [939] | |
| Dimensional drawing |
|
| Cable weight | 71 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET BETAtrans® railway application CAT5 [939] |
| PROFINET BETAtrans® railway application CAT5 939 | |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 4.4 ns/m |
| Signal speed | 0.75 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.4 mm ±0.1 mm |
| External cable diameter | 6.60 mm ±0.2 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Cell PE |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | 1.00 mm |
| Overall twist | Star quad |
| Shielding | Aluminum-lined polyester foil, tinned copper braided shield |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | < 13.00 mΩ/m (f = 1 MHz) |
| < 8.00 mΩ/m (f = 10 MHz ... 100 MHz) | |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Cable capacity | 44 nF/km (Line-line) |
| Cable impedance | 100 Ω ±15 Ω (f = 0.5 MHz ... 3 MHz) |
| Nominal voltage, cable | 125 V |
| Test voltage Core/Core | 1000 V AC (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1000.00 V AC (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 6 x D |
| Smallest bending radius, fixed installation | 33 mm |
| Smallest bending radius, movable installation | 40 mm |
| Tensile strength | ≤ 60 N (temporary) |
| ≤ 15 N (Permanent) | |
| Near end crosstalk attenuation (NEXT) | 76 dB (with 1 MHz) |
| 71 dB (at 4 МHz) | |
| 64 dB (at 10 MHz) | |
| 60 dB (at 16 MHz) | |
| 56 dB (at 31.25 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| 45 dB (at 155 MHz) | |
| 42 dB (at 200 MHz) | |
| Power-summated near end crosstalk attenuation (PSNEXT) | 73 dB (with 1 MHz) |
| 68 dB (at 4 МHz) | |
| 61 dB (at 10 MHz) | |
| 57 dB (at 16 MHz) | |
| 53 dB (at 31.25 МHz) | |
| 49 dB (at 62.5 МHz) | |
| 45 dB (at 100 MHz) | |
| 42 dB (at 155 MHz) | |
| 39 dB (at 200 MHz) | |
| Return attenuation (RL) | 25 dB (with 1 MHz) |
| 25 dB (at 4 МHz) | |
| 28 dB (at 10 MHz) | |
| 28 dB (at 16 MHz) | |
| 27 dB (at 31.25 МHz) | |
| 26 dB (at 62.5 МHz) | |
| 25 dB (at 100 MHz) | |
| 25 dB (at 155 MHz) | |
| 23 dB (at 200 MHz) | |
| Remote crosstalk attenuation (FEXT) | 25 dB (with 1 MHz) |
| 25 dB (at 4 МHz) | |
| 28 dB (at 10 MHz) | |
| 28 dB (at 16 MHz) | |
| 27 dB (at 31.25 МHz) | |
| 26 dB (at 62.5 МHz) | |
| 25 dB (at 100 MHz) | |
| 25 dB (at 155 MHz) | |
| 23 dB (at 200 MHz) | |
| Wave attenuation | 1.5 dB (with 1 MHz) |
| 3.3 dB (at 4 МHz) | |
| 5.3 dB (at 10 MHz) | |
| 6.9 dB (at 16 MHz) | |
| 9.9 dB (at 31.25 МHz) | |
| 14.5 dB (at 62.5 МHz) | |
| 18.8 dB (at 100 MHz) | |
| 23.6 dB (at 155 MHz) | |
| 27.3 dB (at 200 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| in accordance with EN 60684-2 | |
| Flame resistance | in accordance with EN 60332-1-2 |
| in accordance with EN 50266-2-5 | |
| in accordance with ISO 14572 5.21 (UN ECE-R 118.01) | |
| Concentration of fumes | EN 61034-2 |
| Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
| Fire protection in rail vehicles | BS 6853 (Internal cable Ia, Ib, II/external cable Ia, Ib, II) |
| DIN 5510-2 (Fire protection level 1, 2, 3, 4) | |
| EN 45545-2 (Risk level HL1 - HL3) | |
| EN 50306-4 | |
| NF F16-101 (Classification C/F1) | |
| NF F16-101 (Internal cable A1, A2, B/external cable A1, A2, B) | |
| NFPA 130 | |
| PN-K-02511 | |
| UIC 564-2 (Class A) | |
| Other resistance | Resistant to fuel (in accordance with EN 50306-4, 168 hours at 70°C, IRM 903) |
| Resistant to ozone (in accordance with EN 50306-4, 72 hours at 40°C, method B, volumetric concentration of 200 x 10-6) | |
| Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
| -25 °C ... 70 °C (Cable, flexible installation) | |
| 160 °C (Short circuit) | |
| Item number | 1426049 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | AF1CJN |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates