NBC-EE-M12MSD/ 2,0-96E/R4AC
-
Network cable
1527915
Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP65, on Plug straight RJ45 / IP20, cable length: 2 m
Product details
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V2 |
Outer sheath, material | PVC |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight M12 / IP65 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | anthracite |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
FKM (Seal) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Connection 2 | |
Type | Plug straight RJ45 / IP20 |
Number of positions | 4 (8) |
Handle color | anthracite |
Material | Brass (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PA 66 V2 (Housing) | |
Brass (Shielded housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 MΩ |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Cable length | 2 m |
Cable type | Ethernet flexible CAT5, 2-pair |
Cable structure | 2x2xAWG26/7, SF/UTP |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | blue RAL 5021 |
Thickness, outer sheath | 1.20 mm |
Wire diameter incl. insulation | 0.9 mm |
Single wire, color | white/orange-orange, white/green-green |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Material wire insulation | PE |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Cable insulation resistance | >= 500 MΩ*km |
Minimum bending radius, fixed installation | 4 x D |
Halogen-free | according to IEC 60754-1 |
according to IEC 60332-1-2 | |
Flame resistance | in acc. to UL VW1 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
Flame resistance | in acc. to UL VW1 |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1527915 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AFA |
Product key | AFACJI |
GTIN | 4063151998301 |
Weight per piece (including packing) | 155.5 g |
Weight per piece (excluding packing) | 105.5 g |
Customs tariff number | 85444211 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates