NBC-EE-M12MSD/15,0-96B/R4AC
-
Network cable
1527946
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP65, on Plug straight RJ45 / IP20, cable length: 15 m
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling |
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Bus system | PROFINET |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V2 |
Outer sheath, material | PVC |
Conductor material | Tin-plated Cu litz wires |
Connection 1 | |
Type | Plug straight M12 / IP65 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | anthracite |
Material | Cu alloy (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PC (House) | |
Zinc die-cast, nickel-plated (Screw connection) | |
FKM (Seal) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Connection 2 | |
Type | Plug straight RJ45 / IP20 |
Number of positions | 4 (8) |
Handle color | anthracite |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
PA (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 MΩ |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Cable length | 15 m |
Cable type | PROFINET PVC stranded CAT5 |
Cable structure | 1x4xAWG22/7, SF/TQ |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801), 100 Mbps | |
External cable diameter | 6.50 mm ±0.20 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Thickness, outer sheath | 0.85 mm |
Wire diameter incl. insulation | 1.5 mm |
Single wire, color | white-blue, yellow-green |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Material wire insulation | PE |
Overall twist | Star quad |
Optical shield covering | 70 % |
Cable insulation resistance | >= 500 MΩ*km |
Minimum bending radius, fixed installation | 4 x D |
Resistance to oil | Resistant to oil to a limited extent |
Flame resistance | FT1, VW-1 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient conditions | |
Degree of protection | IP65 (M12 connector) |
IP65 (M12 connector) | |
IP20 (RJ45 connector) | |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
Resistance to oil | Resistant to oil to a limited extent |
Flame resistance | FT1, VW-1 |
Resistance to oil | Resistant to oil to a limited extent |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1527946 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AFA |
Product key | AFACJN |
GTIN | 4063151998066 |
Weight per piece (including packing) | 724 g |
Weight per piece (excluding packing) | 674 g |
Customs tariff number | 85444211 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates