ILB BT ADIO MUX-PANEL
-
Wireless set
2884509
Wireless-MUX set, two modules with 16 digital inputs and outputs and 2 analog inputs and outputs (4 - 20 mA, 0 - 10 V) each, panel antennas with 1.0 m cable, 24 V DC supply voltage
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Multiplexer |
| Product family | Inline |
| Type | Block design |
| MTBF | 465 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 140 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Diagnostics messages | Short-circuit or overload of the digital outputs LED |
| Wireless connection FS LED | |
| Logic and actuator voltage LED | |
| Link quality of the wireless connection 4 LEDs |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply: Module electronics | |
| Connection method | Inline connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Single ended |
| Number of inputs | 2 |
| Current input signal | 0 mA ... 20 mA |
| Voltage input signal | 0 V ... 10 V |
| Measured value resolution | 12 bits |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| 16 | |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Filter time | 500 µs |
| Analog: | |
| Output name | Analog outputs |
| Number of outputs | 2 |
| DAC resolution | 12 bit |
| Current output signal | 0 mA ... 20 mA |
| Voltage output signal | 0 V ... 10 V |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Maximum output current per channel | 500 mA |
| Antenna | |
| Number | 1 |
| Connection method | MCX (male) |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Israel | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| South Africa | |
| Czech Republic | |
| Turkey | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | MCX (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 8 dBm (8 dBm, with automatic control) |
| Receiver sensitivity | -88.00 dBm |
| Diagnostic messages | |
| Diagnostics | Short-circuit or overload of the digital outputs |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Wireless connection |
| Message | FS LED |
| Diagnostic messages | |
| Diagnostics | Logic and actuator voltage |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Link quality of the wireless connection |
| Message | 4 LEDs |
| Width | 95 mm |
| Height | 119.8 mm |
| Depth | 57 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| DIN rail mounting | |
| Assembly note | PANEL directional wireless antenna, 8 dBi, with fixing bracket, 1 m cable |
| Item number | 2884509 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC662 |
| GTIN | 4046356049696 |
| Weight per piece (including packing) | 1,083.9 g |
| Weight per piece (excluding packing) | 1,014.9 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Transmission time ≥ 10 ms
Range of up to 400 m outdoors
Wireless diagnostics by means of bar graph
Plug and play - startup without configuration
It couldn't be simpler: unpack – connect – switch on
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates