ILB BT ADIO MUX-OMNI 8
-
Wireless set
2884554
Wireless MUX set, consisting of two modules with 16 digital inputs and outputs and two analog inputs and outputs each, as well as two OMNI antennas, transmission power 8 dBm, antenna gain 2 dBi
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | Inline |
| Type | Block design |
| MTBF | 465 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 140 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Diagnostics messages | Short-circuit or overload of the digital outputs LED |
| Wireless connection FS LED | |
| Logic and actuator voltage LED | |
| Link quality of the wireless connection 4 LEDs |
| Supply: Module electronics | |
| Connection method | Inline connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Single ended |
| Number of inputs | 2 |
| Current input signal | 0 mA ... 20 mA |
| Voltage input signal | 0 V ... 10 V |
| Measured value resolution | 12 bits |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Filter time | 500 µs |
| Analog: | |
| Output name | Analog outputs |
| Number of outputs | 2 |
| DAC resolution | 12 bit |
| Current output signal | 0 mA ... 20 mA |
| Voltage output signal | 0 V ... 10 V |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Maximum output current per channel | 500 mA |
| Antenna | |
| Number | 1 |
| Connection method | MCX (male) |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Israel | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | MCX (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 8 dBm (6.3 mW, controlled automatically) |
| Diagnostic messages | |
| Diagnostics | Short-circuit or overload of the digital outputs |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Wireless connection |
| Message | FS LED |
| Diagnostic messages | |
| Diagnostics | Logic and actuator voltage |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Link quality of the wireless connection |
| Message | 4 LEDs |
| Width | 95 mm |
| Height | 119.8 mm |
| Depth | 57 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| DIN rail mounting | |
| Assembly note | OMNI omnidirectional antenna, 2 dBi, Lambda/2, with fixing bracket, 1.5 m cable |
| Item number | 2884554 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNC |
| Product key | DNC662 |
| GTIN | 4046356535533 |
| Weight per piece (including packing) | 885.8 g |
| Weight per piece (excluding packing) | 885.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates