UMK- 8 RM/REL-MR 24/1/SO93
-
Multiple relay module
2300957
VARIOFACE module, 8-channel relay module, 2 changeover contacts, contact material (AgNi 90/10), input voltage 24 V DC
Product details
| Product type | Relay Module |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air and creepage distances, output/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 19 mA |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Status display/channel | Red LED |
| Switching | |
| Contact switching type | Single contact, 2 N/O contact |
| Contact material | AgNi (90/10) gold-plated |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Controller level | |
| Connection method | Screw connection |
| Number of positions | 10 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Field level | |
| Connection method | Screw connection |
| Number of positions | 5 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 124 mm |
| Height | 77 mm |
| Depth | 70 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Air and creepage distances, output/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2300957 |
| Packing unit | 1 pc |
| Minimum order quantity | 20 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK61 |
| Product key | DK616Y |
| GTIN | 4017918905804 |
| Weight per piece (including packing) | 340 g |
| Weight per piece (excluding packing) | 340 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates