UMK- 8 RELS/KSR-24/21/21
-
Multiple relay module
2975722
VARIOFACE module, with plug-in bases for 8 miniature relays with 2 changeover contacts, with LED display
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Multi-channel relay module |
| No. of channels | 8 |
| Compatible components | Miniature relays or miniature optocouplers |
| With components | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal input voltage UN | 24 V DC ±10 % |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Reverse polarity protection; Polarity protection diode | |
| Status display/channel | Yellow LED |
| Compatible components | Miniature relays or miniature optocouplers |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Maximum switching voltage | 250 V AC |
| Limiting continuous current | 5 A |
| Error detection (line break / short-circuit) | no |
| Input | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of connections | 1 |
| Number of positions | 10 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Output | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of connections | 48 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Status display present | yes |
| Width | 168.8 mm |
| Height | 77 mm |
| Depth | 59 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC, side panel PA non-reinforced, |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN VDE 0110 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2975722 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK61 |
| Product key | DK616Y |
| GTIN | 4017918100810 |
| Weight per piece (including packing) | 263.3 g |
| Weight per piece (excluding packing) | 255.9 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122335 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates