UMK- 4 RM 24
-
Multiple relay module
2971344
VARIOFACE module, for 4 plug-in miniature relays or miniature optocouplers, with LED, 24 V AC/DC input voltage
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Multi-channel relay module |
| No. of channels | 4 |
| Compatible components | Miniature relays or miniature optocouplers |
| With components | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
| 6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) |
| Nominal input voltage UN | 24 V AC/DC ±10 % |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 2 mA |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Status display/channel | Yellow LED |
| Compatible components | Miniature relays or miniature optocouplers |
| Switching | |
| Contact switching type | 1 changeover contact |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 6 A |
| Maximum inrush current | 8 A |
| Error detection (line break / short-circuit) | no |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 1 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 12 |
| Number of positions | 3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 67.5 mm |
| Height | 77 mm |
| Depth | 59 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN EN 50178 |
| IEC 60664 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2971344 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK61 |
| Product key | DK6164 |
| GTIN | 4017918088330 |
| Weight per piece (including packing) | 152.6 g |
| Weight per piece (excluding packing) | 111.76 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122335 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates