UMK-16 RELS/24DC/MKDS/M
-
Multiple relay module
2974299
VARIOFACE module, for 16 plug-in miniature relays or miniature solid-state relays, with LED, negative switching, 24 V DC input voltage
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Multi-channel relay module |
No. of channels | 16 |
Operating mode | 100% operating factor |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV (Basic insulation) |
Nominal input voltage UN | 24 V DC |
Protective circuit | Freewheeling diode; Freewheeling diode |
Reverse polarity protection; Polarity protection diode | |
Operating voltage display | Yellow LED |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact or 1 N/O contact |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Input | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Output | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 259 mm |
Height | 77 mm |
Depth | 59 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2974299 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK61 |
Product key | DK6164 |
GTIN | 4017918167325 |
Weight per piece (including packing) | 469.5 g |
Weight per piece (excluding packing) | 397.58 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates