UM-16 RM/KSR-G24/21/SO216
-
Multiple relay module
2975476
VARIOFACE module, with plug-in bases for 16 miniature switching relays with 1 changeover contact, with LED display
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Relay Module |
| No. of channels | 16 |
| Mechanical service life | > 107 cycles |
| Compatible components | Miniature switching relay, REL-MR-24DC/21HC |
| With components | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 25 mA |
| Typical response time | 10 ms |
| Typical release time | 5 ms |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Reverse polarity protection; Polarity protection diode | |
| Status display/channel | Yellow LED |
| Compatible components | Miniature switching relay, REL-MR-24DC/21HC |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Contact material | AgCdO |
| Maximum switching voltage | 250 V AC (Module-specific) |
| 300 V DC (Module-specific) | |
| Limiting continuous current | 5 A (Module-specific) |
| Maximum inrush current | 8 A |
| Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
| 50 W (at 48 V DC) | |
| 60 W (at 220 V DC) | |
| 1250 VA (for 250 V AC) | |
| Error detection (line break / short-circuit) | no |
| Input | |
| Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 / D-SUB plug connection |
| Number of connections | 2 |
| Number of positions | 50 |
| Output | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 52 |
| Number of positions | 3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Width | 265.5 mm |
| Height | 111 mm |
| Depth | 68 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC, side panel PA non-reinforced, |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN VDE 0110 |
| DIN VDE 0109-11 |
| Mounting position | any |
| Item number | 2975476 |
| Packing unit | 1 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2A9A |
| GTIN | 4017918336493 |
| Weight per piece (including packing) | 890 g |
| Weight per piece (excluding packing) | 734.8 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates