TB 2,5-3PV I
-
Multi-level terminal block
3246805
Multi-level terminal block, with potential distribution, upper level bridgeable, middle and lower level bridgeable with insertion bridges, nom. voltage: 250 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Product details
| Product type | Multi-level terminal block |
| Number of connections | 3 |
| Number of rows | 3 |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 12 |
| Connection method | Screw connection |
| Screw thread | M2,5 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 0.4 ... 0.5 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| B3 | |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, rigid | 0.2 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, flexible | 0.2 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 0.25 mm² (2.5 mm²) |
| Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG rigid | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG flexible | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 20 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 20 A (at a conductor cross-section of 2.5 mm²; it must not be exceeded by the total current.) |
| Nominal voltage | 250 V |
| Width | 6.2 mm |
| Color | traffic gray B (RAL 7043) |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 4.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.5 kV |
| Result | Test passed |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.25 mm² / 0.2 kg |
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3246805 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE1 |
| Product key | BEK215 |
| GTIN | 4046356689557 |
| Weight per piece (including packing) | 19.286 g |
| Weight per piece (excluding packing) | 19.286 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
INB IO 10-6 BU - Insertion bridge 3246910
-
INB IO 10-6 GY - Insertion bridge 3246917
-
INB IO 10-6 RD - Insertion bridge 3246924
-
INB IO 80-6 BU - Insertion bridge 3246931
-
INB IO 80-6 RD - Insertion bridge 3246938
-
ATP-TB/3 - Partition plate 3246959
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
E/TB H - End bracket 3246973
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates