MACX-MR-C-10
-
Monitoring relay
1336510
Current monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and the functions can be selected by configuration.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Current monitoring relay |
| Operating mode | Closed circuit or wire break |
| Mechanical service life | Approx. 1 x 107 cycles |
| Insulation characteristics: Railway standard | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Rated impulse withstand voltage | 6 kV |
| Service life electrical | approx. 1x 105 cycles, resistive load 2000 V A |
| Maximum power dissipation for nominal condition | 15 W |
| Mains type | 1-phase |
| Railway standard | |
| Rated insulation voltage | 600 V |
| Electrical isolation | |
| Electrical isolation | 300 V |
| Supply | |
| Supply voltage range | 24 V AC ... 240 V AC -15 % ... +10 % |
| 24 V DC ... 240 V DC -25 % ... +30 % | |
| Nominal power consumption | 15 VA (1.5 W) |
| Frequency range | 48 Hz ... 400 Hz |
| Input name | Measuring input |
| Measured value | DC, AC sine (40 Hz ... 500 Hz) |
| Input current range | 0 A AC/DC ... 10 A AC/DC |
| Overload capacity | 15 A AC/DC |
| Input resistance current input | 5 mΩ |
| Frequency range | 48 Hz ... 400 Hz |
| Maximum temperature coefficient | 0.05 %/K |
| Setting range for response delay | 0 s ... 99.9 s |
| Function | Undercurrent |
| Overcurrent | |
| Window | |
| Basic accuracy | 1 % (>1 A),±10 mA (0…1 A) |
| Repeat accuracy | 0.5 % |
| Recovery time | 200 ms |
| Switching | |
| Contact switching type | 2 floating changeover contacts |
| Contact material | AgSnO2 |
| Maximum switching voltage | 250 V AC |
| Interrupting rating (ohmic load) max. | 2000 VA (8 A/250 V AC) |
| Output fuse | 8 A (fast-blow) |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm (5 lb in ... 7 lb in) |
| Width | 22.5 mm |
| Height | 109 mm |
| Depth | 114 mm |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | PBT |
| Ambient conditions | |
| Degree of protection | IP40 (Housing) |
| IP20 (Connection terminal blocks) | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % |
| CE | |
| Identification | CE-compliant |
| UL, USA/Canada | |
| Identification | UL/C-UL Listed UL 508 |
| CCC | |
| Identification | GB/T 14048.5 |
| Electronic devices in rail vehicles | |
| Operating temperature class | OT4 |
| Class of extended operating temperature upon activation | ST2 |
| Temperature change class | H1 |
| Interruption of the power supply/supply changeover | S2 |
| S3/C1 | |
| C2 | |
| Hazard levels | HL1 |
| HL2 | |
| HL3 | |
| Protective coating | PC2 |
| Shock (operation) | Category 1 |
| Vibration (operation) | Class B |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Railway standard | |
| Standard designation | EN 50155, GB/T 25119 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 1336510 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK6 |
| Product key | DK6612 |
| GTIN | 4063151637057 |
| Weight per piece (including packing) | 208 g |
| Weight per piece (excluding packing) | 195 g |
| Customs tariff number | 85364900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371802 |
| ECLASS-15.0 | 27371802 |
ETIM
| ETIM 10.0 | EC001440 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 5b3b8edf-8382-47bc-b4de-a2a5962ab0aa |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates