TC-2KS50-DI32-M-MR-CS
-
Module carrier
2903571
The TC-2KS50-DI32-M-MR-CS termination carrier is a compact solution which connects signal conditioners from the MINI Analog series to Yokogawa CS3000 digital input cards type ADV 151 and ADV 161.
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Module carrier |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Max. permissible current | 1 A (Signal/channel) |
| Nominal voltage UN | < 50 V DC (Per signal/channel) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supported controller YOKOGAWA CENTUM VP | |
| Suitable I/O card | ADV151 |
| ADV161 | |
| Supply | |
| Designation | Feed-in module |
| Note | Supply via 2864134 MINI MCR-SL-PTB and 2811420 MINI MCR-SL-TB feed-through terminal block. |
| Fuse | 1.25 A on PCB, slow-blow (replaceable) |
| Input voltage | 24 V DC |
| Input voltage range | 19.2 V DC ... 30 V DC |
| Redundant supply | yes, decoupled from diodes |
| Polarization and surge protection | Yes |
| Output name | Switching output |
| Contact switching type | 1 N/C contact (alarm = open) |
| Maximum switching voltage | 50 V DC (0.3 A) |
| 30 V DC (2 A) | |
| 33 V AC (2 A) | |
| Power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Number of connections | 1 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Status display | 2 x red LED (error) |
| 1 x green LED (PWR) |
| Width | 242 mm |
| Height | 170 mm |
| Depth | 160 mm |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 60 °C (Please observe module specifications) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 2g, according to IEC 60068-2-6 |
| CE | |
| Certificate | CE-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | No end clamp |
| Mounting position | vertical, horizontal |
| Item number | 2903571 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK271C |
| GTIN | 4046356750233 |
| Weight per piece (including packing) | 1,376 g |
| Weight per piece (excluding packing) | 1,376 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TC-C-2MIN-AI-05061516 - Cable set 2905224
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
EMLF (108XE)R - Label, highly flexible 0800549
-
ZBF 15:UNBEDRUCKT - Zack Marker strip, flat 0811202
-
FLK 50-PA/EZ-DR/KS/ 100/YUC - Front adapter 2900991
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1300/YUC - Front adapter 2321392
-
FLK 50-PA/EZ-DR/KS/1400/YUC - Front adapter 2321402
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1600/YUC - Front adapter 2321538
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1800/YUC - Front adapter 2321554
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates