PSI-MODEM-3G/ROUTER
-
Router
2314008
Industrial UMTS/GSM router (850, 900, 1800, 1900, 2100 MHz) with Ethernet interface. Firewall, NAT and IPsec VPN support. SMA-F female antenna connector. Sending via SMS. 6 digital inputs, 4 digital outputs. Configuration via web-based management.
Free download available.
Downloads
Product details
| Product type | Cellular router |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 3 |
| Authentication | X.509v3, PSK |
| Data integrity | MD5, SHA-1 |
| Dynamic Host Configuration Protocol (DHCP) support | Server |
| Filtering | IP, port, protocol |
| Firewall rules | Stateful inspection firewall |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Network Time Protocol (NTP) client | Client/server |
| Remote Syslog Logging | on externals server |
| Encryption methods | 3DES, AES-128, -192, -256 |
| Electrical isolation | VCC // UMTS // Ethernet // PE |
| Maximum power dissipation for nominal condition | 4 W |
| Mains type | Cellular communication |
| Test voltage data interface/data interface | 1 kV (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1 kV (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | < 200 mA (24 V DC) |
| < 90 mA (stand by) | |
| Max. current consumption | < 800 mA (At 10 V DC (incl. 4x 50 mA for the outputs)) |
| Function | |
| Management | Web-based management, SNMP |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 6 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 4 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Short-circuit-proof) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
| Wireless | |
| Interface description | GSM / GPRS / EDGE |
| Frequency | 850 MHz (2 W (EGSM)) |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| 850 MHz (0.25 W (UMTS)) | |
| 1900 MHz (0.25 W (UMTS)) | |
| 2100 MHz (0.25 W (UMTS)) | |
| Transmission power | 0.25 W |
| Data rate | ≤ 7.2 Mbps (HSDPA) |
| ≤ 5.7 Mbps (HSUPA) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| Antenna connection method | SMA (female) |
| SIM Interface | 1.8 volt, 3 volt |
| 1.8 volt, 3 volt | |
| GPRS | Class 12, Class B |
| CS1 ... CS4 | |
| EDGE | Multislot Class 10 |
| UMTS | HSPA 3GPP R6 |
| Network function | 4 time slots for receiving data, 4 time slots for transmitting data. The PIN is saved in the modem. After a voltage interruption, there is automatic redialing into the network. Integrated TCP/IP stack, firewall and VPN support, independent connection establishment. |
| Network check | LED bar graph to display receive quality |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Free fall in accordance with IEC 60068-2-32 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): Operation: 15g, 11 ms period, half-sine shock pulse |
| Shock (storage/transport): Storage: 30g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 65 °C (not aligned) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 4 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 1 kV (Test Level 3) |
| Signal | ± 1 kV (Ethernet and antenna) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 1 kV (symmetrical) |
| ± 2 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| ± 1 kV (Antenna) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Mounting type | DIN rail mounting |
| Item number | 2314008 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC422 |
| GTIN | 4046356594387 |
| Weight per piece (including packing) | 321.6 g |
| Weight per piece (excluding packing) | 200 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Configuration via web-based management
Up to 3 VPN tunnels simultaneously
Starting of VPN via call
High electromagnetic compatibility
Starting of VPN via SMS
Authentication with X.509 certificates
Connection monitoring
Encryption of both SIM card PINs
Firewall
NAT table
10/100 Mbps
Autocrossing
UMTS mobile phone network: 850, 1900, and 2100 MHz
GSM mobile phone network: 850, 900, 1800, and 1900 MHz
Connection establishment via IP addresses
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates