PSI-GPRS/GSM-MODEM/RS232-QB
-
Modem
2313106
Industrial GPRS/GSM modem for mounting on EN DIN rails. GSM and GPRS. 850 + 900 + 1800 + 1900 MHz. Serial V.24 (RS-232) interface. TCP/IP stack. Alarm input and output. 24 V DC supply voltage.
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Modem |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Electrical isolation | VCC // RS-232 // GSM |
| Maximum power dissipation for nominal condition | 8.4 W |
| Mains type | Cellular communication |
| Test voltage data interface/power supply | 1.5 kV (50 Hz, 1 min.) |
| Test voltage data interfaces | 1500 V |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| Typical current consumption | < 350 mA (24 V DC) |
| < 80 mA (stand by) | |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Voltage input signal | 9 V DC ... 60 V DC |
| Current input signal | 5 mA |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 30 V DC |
| Current output signal | ≤ 80 mA (24 V) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | RS-232 |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Transmission speed | 1.2/2.4/9.6/19.2/38.4/57.6/115.2 kbps (can be set manually and automatically) |
| Connection method | D-SUB 9 plug |
| Transmission length | 15 m |
| File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Wireless | |
| Interface description | GSM / GPRS |
| Frequency range | 850 MHz (2 W (EGSM)) |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| Data rate | ≤ 85.6 kbps |
| Antenna | 50 Ω impedance SMA antenna socket |
| SIM Interface | 1.8 volt, 3 volt |
| GSM | CSD 9.6/14.4 kbps |
| GPRS | Class 10, Class B |
| CS1 ... CS4 | |
| Network function | 4 time slots for receiving data, 2 time slot for transmitting data. The PIN is saved in the modem. After a voltage interruption, there is automatic redialing into the network Integrated TCP/IP Stack, independent connection establishment. |
| Network check | LED to show data signal quality |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 118.6 mm |
| Material (Housing) | PA V0 |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g in each space direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 15g, 11 ms period, half-sine shock pulse |
| : Storage: 30g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (in acc. with UL) | |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Zone 2, AEx nA IIC T4 | |
| Class I, Zone 2, Ex nA IIC T4 Gc X | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55032 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | Test Level 3 |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 1 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 2 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 2313106 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC421 |
| GTIN | 4046356166034 |
| Weight per piece (including packing) | 182.6 g |
| Weight per piece (excluding packing) | 182.6 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222628 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Fixed latency
High electromagnetic compatibility
Can be used worldwide
Can be used regardless of controller manufacturer
Firewall
One switching output on backplane, can be activated via SMS with password protection
Encryption of SIM card PINs
Connection establishment with password protection
GSM mobile phone network: 850, 900, 1800, and 1900 MHz
IPT-compatible
Integrated TCP/IP stack for integrating devices without a TCP/IP stack into a network
Data rates of up to 53.6 kbps
Connection establishment via data phone number (CSD)
Client/server functionality
Connection establishment via IP addresses
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates