The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

MSDBV 2,5 OG - Mini feed-through terminal block
3073173

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: orange

Product details









Compatible products



Your advantages

For mounting on NS 15 ... DIN rail
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Easy potential distribution thanks to standardized plug-in bridges