MBK-FS/FS BU
-
Feed-through terminal block
1406098
Feed-through terminal block, nom. voltage: 400 V, nominal current: 16 A, 1 level, connection method: Spade connection, cross section: 0.5 mm2 - 1 mm2, mounting: NS 15, color: blue
Product details
Product type | Miniature terminal block |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Number of connections per level | 2 |
1 level | |
Spade connection | 6.3/2.8 x 0.8 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.5 mm² ... 1 mm² |
Cross section AWG | 20 ... 18 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 1 mm² |
Conductor cross section, flexible [AWG] | 20 ... 18 (converted acc. to IEC) |
Nominal current | 16 A (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross section.) |
Maximum load current | 16 A (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross section.) |
Nominal voltage | 400 V (voltage data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross section.) |
Width | 5.2 mm |
Color | blue |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 15 |
Item number | 1406098 |
Packing unit | 200 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE5 |
Product key | BE511X |
GTIN | 4017918021030 |
Weight per piece (including packing) | 2.4 g |
Weight per piece (excluding packing) | 2.181 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ATP-MBK - Partition plate 1413227
-
ATS-MBK - Separating plate 1402225
-
BN WH - Marker for terminal blocks 1401404
-
BN-ZB 5,2/WH CUS - Marker pin Zack strip 0824271
-
NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
-
NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
-
NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
-
NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
-
E/MBK - End bracket 1401637
-
E/MK - End bracket 1421633
-
E/MK 1 - End bracket 1421659
-
C-SCF 1/2,8X0,5 - Connector 3240152
-
C-SCFI 1,5/2,8X0,5 - Connector 3240048
-
C-SCF 1/2,8X0,8 - Connector 3240153
-
C-SCFI 1,5/2,8X0,8 - Connector 3240049
-
C-SCF 1,5/6,3X0,8 - Connector 3240156
-
C-SCFI 1,5/6,3X0,8 - Connector 3240052
-
C-SCF 2,5/6,3X0,8 - Connector 3240159
-
C-SCFI 2,5/6,3X0,8 - Connector 3240055
-
C-SCF 6/6,3X0,8 - Connector 3240160
-
C-SCFI 6/6,3X0,8 - Connector 3240056
-
PT/FS 2,8 - Insulating sleeve 1406700
-
PT/FS 6,3 - Insulating sleeve 0604707
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates