MBK-FS
-
Mini feed-through terminal block
1407013
Mini feed-through terminal block, nom. voltage: 400 V, nominal current: 16 A, number of connections: 2, connection method: Screw connection, 1st level connection left, cross section: 0.2 mm2 - 2.5 mm2, mounting type: NS 15, color: gray
Product details
| Product type | Miniature terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0 W |
| Number of connections per level | 2 |
| 1st level connection left | |
| Connection method | Screw connection |
| Screw thread | M2,6 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A1 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1 mm² |
| Cross-section with insertion bridge, rigid | 1.5 mm² |
| Cross-section with insertion bridge, flexible | 1.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² |
| Nominal current | 16 A (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Maximum load current | 16 A (with a 2.5 mm² conductor cross-section) |
| Nominal voltage | 400 V (voltage data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Width | 4.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 15 |
| Item number | 1407013 |
| Packing unit | 200 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE5 |
| Product key | BE511X |
| GTIN | 4017918021054 |
| Weight per piece (including packing) | 3.42 g |
| Weight per piece (excluding packing) | 3.201 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3- 5 - Insertion bridge 1401145
-
EB 10- 5 - Insertion bridge 1401132
-
TP-BK/MBK - Separating plate 0801791
-
ATP-MBK - Partition plate 1413227
-
ATS-MBK - Separating plate 1402225
-
BN WH - Marker for terminal blocks 1401404
-
SZS 0,6X3,5 - Screwdriver 1205053
-
BN-ZB 5,2/WH CUS - Marker pin Zack strip 0824271
-
NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
-
NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
-
NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
-
NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
-
E/MBK - End bracket 1401637
-
E/MK - End bracket 1421633
-
E/MK 1 - End bracket 1421659
-
C-SCF 1/2,8X0,5 - Connector 3240152
-
C-SCFI 1,5/2,8X0,5 - Connector 3240048
-
C-SCF 1/2,8X0,8 - Connector 3240153
-
C-SCFI 1,5/2,8X0,8 - Connector 3240049
-
C-SCF 1,5/6,3X0,8 - Connector 3240156
-
C-SCFI 1,5/6,3X0,8 - Connector 3240052
-
C-SCF 2,5/6,3X0,8 - Connector 3240159
-
C-SCFI 2,5/6,3X0,8 - Connector 3240055
-
C-SCF 6/6,3X0,8 - Connector 3240160
-
C-SCFI 6/6,3X0,8 - Connector 3240056
-
PT/FS 2,8 - Insulating sleeve 1406700
-
PT/FS 6,3 - Insulating sleeve 0604707
Your advantages
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Easy potential distribution thanks to standardized plug-in bridges
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates