MBK  5/E-FS/FS
   - 
  Mini feed-through terminal block
    
      1417074
      
      
    
  
      Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 16 A, 1st level connection right, connection method: Spade connection, cross section: 0.5 mm2 - 1 mm2, mounting: NS 15, color: gray
Product details
| Product type | Miniature terminal block | 
| Number of connections | 8 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 6 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 4 mm² | 
| Rated cross section AWG | 10 | 
| 1st level connection right | |
| Connection method | Spade connection | 
| Spade connection | 6.3/2.8 x 0.8 mm | 
| Conductor cross-section rigid | 0.5 mm² ... 1 mm² | 
| Cross section AWG | 20 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 1 mm² | 
| Conductor cross-section, flexible [AWG] | 20 ... 18 (converted acc. to IEC) | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 1 mm² | 
| Nominal current | 16 A | 
| Maximum load current | 16 A | 
| Nominal voltage | 500 V (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) | 
| Width | 6.2 mm | 
| End cover width | 1 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | HB | 
| Insulating material group | I | 
| Insulating material | PA-F | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Mounting type | NS 15 | 
| Item number | 1417074 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE5 | 
| Product key | BE511X | 
| GTIN | 4017918021511 | 
| Weight per piece (including packing) | 4.095 g | 
| Weight per piece (excluding packing) | 3.964 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27250101 | 
ETIM
| ETIM 9.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      ISSBI 10- 6 - Bridge 0301505
- 
    
      FBI 10- 6 - Fixed bridge 0203250
- 
    
      FBI 20- 6 - Fixed bridge 0201867
- 
    
      FBI 100- 6 - Fixed bridge 0201650
- 
    
      EB 2- 6 - Insertion bridge 0201155
- 
    
      EB 3- 6 - Insertion bridge 0201142
- 
    
      EB 10- 6 - Insertion bridge 0201139
- 
    
      SBRN 2-7 - Bridge bar 1413230
- 
    
      D-MBK/E - End cover 1415021
- 
    
      FB-150 METER - Fixed bridge 0201595
- 
    
      RPS - Reducing plug 0201647
- 
    
      PT/FS 2,8 - Insulating sleeve 1406700
- 
    
      ATP-MBK - Partition plate 1413227
- 
    
      BN-ZB 6,2/WH CUS - Marker pin Zack strip 0824276
- 
    
      NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
- 
    
      NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
- 
    
      NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
- 
    
      NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
- 
    
      E/MBK - End bracket 1401637
- 
    
      E/MK - End bracket 1421633
- 
    
      E/MK 1 - End bracket 1421659
- 
    
      PSBJ 3/13/4 - Test plug strip 0201304
- 
    
      PSB 3/10/4 - Test plug strip 0601292
- 
    
      C-SCF 1/2,8X0,5 - Connector 3240152
- 
    
      C-SCFI 1,5/2,8X0,5 - Connector 3240048
- 
    
      C-SCF 1/2,8X0,8 - Connector 3240153
- 
    
      C-SCFI 1,5/2,8X0,8 - Connector 3240049
- 
    
      C-SCF 1,5/6,3X0,8 - Connector 3240156
- 
    
      C-SCFI 1,5/6,3X0,8 - Connector 3240052
- 
    
      C-SCF 2,5/6,3X0,8 - Connector 3240159
- 
    
      C-SCFI 2,5/6,3X0,8 - Connector 3240055
- 
    
      C-SCF 6/6,3X0,8 - Connector 3240160
- 
    
      C-SCFI 6/6,3X0,8 - Connector 3240056
- 
    
      PT/FS 6,3 - Insulating sleeve 0604707
- 
    
      SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
This terminal block has a proven screw connection on the outside of the control cabinet
        Clear arrangement thanks to marking of all terminal points
        Space saving thanks to compact design and mounting option on a 15 mm DIN rail
        Easy potential distribution thanks to standardized plug-in bridges
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates