MUT 1,5-PE - Mini protective conductor terminal block
3248027

Mini protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: green-yellow

Product details









Compatible products