Is being prepared to meet the requirements of the CRA
Gigabit SFP module for transmission up to 100 m.
Product details
Width
13.7 mm
Height
13.8 mm
Length
67.8 mm
Note on application
Note on application
As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA.
Housing material
Metal
Mounting type
Plug-in mounting
Ethernet (RJ45)
Connection method
RJ45 socket, auto negotiation and auto crossing
Transmission speed
1000 Mbps
Product type
SFP module
Type
Factoryline devices with SFP slot
Format
SFP (Small Form-factor Pluggable)
Maximum power dissipation for nominal condition
1.11 W
Transmission medium
Copper
Supply
Supply voltage
3.3 V
Power supply connection
via SFP slot
Connection method
To insert in SFP slot
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-40 °C ... 85 °C (non-condensing)
Ambient temperature (storage/transport)
-45 °C ... 90 °C (non-condensing)
Permissible humidity (operation)
30 % ... 95 % (non-condensing)
Permissible humidity (storage/transport)
30 % ... 95 % (non-condensing)
Vibration (operation)
in acc. with IEC 60068-2-6: 5g, 150 Hz
Air pressure (operation)
86 kPa ... 108 kPa (1500 m above sea level)
Air pressure (storage/transport)
66 kPa ... 108 kPa (3500 m above sea level)
Item number
1207198
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DNN
Product key
DNN623
GTIN
4063151274696
Weight per piece (including packing)
44 g
Weight per piece (excluding packing)
23 g
Customs tariff number
85176200
Country of origin
MY
ECLASS
ECLASS-13.0
19179090
ECLASS-15.0
19179090
ETIM
ETIM 10.0
EC002608
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.