W 80/ 80-FK1,5/FS(6-2,8-0,8)
-
Connection honeycomb
0613015
Connection honeycomb, connection method: Spade connection, mounting type: Panel mounting, number of positions: 80, color: green
Product details
| Number of positions | 80 |
| Number of connections | 240 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 240 |
| Connection method | Spade connection |
| Spade connection | 6.3/2.8 x 0.8 mm |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 2 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Nominal current | 10 A (current data for slip-on connections in acc. with EN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Maximum load current | 10 A |
| Nominal voltage | 400 V (voltage data for slip-on connections in acc. with EN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Dimensional drawing |
|
| Width | 146 mm |
| Height | 38 mm |
| Length | 164 mm |
| Color | green |
| Flammability rating according to UL 94 | HB |
| Insulating material group | I |
| Insulating material | PA/F |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC / EN |
| Mounting type | Panel mounting |
| 19" rack |
| Item number | 0613015 |
| Packing unit | 4 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE6 |
| Product key | BE6212 |
| GTIN | 4017918003203 |
| Weight per piece (including packing) | 727.675 g |
| Weight per piece (excluding packing) | 727.675 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
C-SCF 1/2,8X0,5 - Connector 3240152
-
C-SCFI 1,5/2,8X0,5 - Connector 3240048
-
C-SCF 1/2,8X0,8 - Connector 3240153
-
C-SCFI 1,5/2,8X0,8 - Connector 3240049
-
C-SCF 1,5/6,3X0,8 - Connector 3240156
-
C-SCFI 1,5/6,3X0,8 - Connector 3240052
-
C-SCF 2,5/6,3X0,8 - Connector 3240159
-
C-SCFI 2,5/6,3X0,8 - Connector 3240055
-
C-SCF 6/6,3X0,8 - Connector 3240160
-
C-SCFI 6/6,3X0,8 - Connector 3240056
-
PT/FS 2,8 - Insulating sleeve 1406700
-
PT/FS 6,3 - Insulating sleeve 0604707
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates