PAB-SK 15
-
Marker carriers
1013287
Marker carriers, unmarked, mounting type: adhesive, text field height: 4 mm, text field width: 15 mm
Product details
| Product type | Marker carriers |
| Width | 9.00 mm |
| Height | 15.00 mm |
| Depth | 3.60 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 4 mm |
| Adhesive strength | 500 µm |
| Adhesive | Acrylic |
| Color | transparent |
| Material | PVC |
| Base element material | PVC |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 80 °C |
| Mounting type | adhesive |
| Item number | 1013287 |
| Packing unit | 500 pc |
| Minimum order quantity | 500 pc |
| Sales key | BG2 |
| Product key | BG241A |
| GTIN | 4017918013691 |
| Weight per piece (including packing) | 0.384 g |
| Weight per piece (excluding packing) | 0.312 g |
| Customs tariff number | 39269097 |
| Country of origin | SE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (15X4) BU - Conductor marker 0801452
-
UCT-WMT (15X4) GN - Conductor marker 0801450
-
UCT-WMT (15X4) OG - Conductor marker 0801449
-
UCT-WMT (15X4) RD - Conductor marker 0801448
-
UCT-WMT (15X4) YE - Conductor marker 0801447
-
UC-WMT (15X4) - Conductor marker 0819398
-
UC-WMT (15X4) BU - Conductor marker 0821030
-
UC-WMT (15X4) GN - Conductor marker 0824040
-
UC-WMT (15X4) OG - Conductor marker 0824037
-
UC-WMT (15X4) RD - Conductor marker 0821043
-
UC-WMT (15X4) YE - Conductor marker 0819408
-
US-WMT (15X4) - Cable marker 0828767
-
US-WMT (15X4) BU - Cable marker 0829291
-
US-WMT (15X4) GN - Cable marker 0829292
-
US-WMT (15X4) OG - Cable marker 0829288
-
US-WMT (15X4) RD - Cable marker 0829287
-
US-WMT (15X4) VT - Cable marker 0829290
-
US-WMT (15X4) YE - Cable marker 0828954
-
EMT (15X4)R - Insert label 0817329
-
EMT (15X4)R BU - Insert label 0817332
-
EMT (15X4)R RD - Insert label 0816249
-
EMT (15X4)R YE - Insert label 0817358
Your advantages
Powerful adhesion and optimum grip on standard device surfaces
Self-adhesive marker carriers for marking devices and components
These carrier materials can be assemblies with products such as UC-WMT ... and EMT ...
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates