CARRIER-PMP (110X38)
-
Marker carriers
0831056
Marker carriers, black, unmarked, mounting type: screw, rivet, text field height: 38 mm, text field width: 110 mm
Product details
Product type | Marker carriers |
Width | 117.5 mm |
Height | 42.5 mm |
Depth | 20 mm |
Text field | |
Text field width | 110 mm |
Text field height | 38 mm |
RoHS compliant | yes |
Color | black (RAL 9005) |
Material | PA |
Flammability rating according to UL 94 | V0 |
Relative insulation material temperature index (Elec., UL 746 B) | 120 °C |
Components | free from silicone and halogen |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | screw, rivet |
Item number | 0831056 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2 |
Product key | BG261A |
GTIN | 4046356940870 |
Weight per piece (including packing) | 27.05 g |
Weight per piece (excluding packing) | 26.92 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PMST (10X38) - Insert label 0831076
-
PMST (10X38) BK - Insert label 0831085
-
PMST (10X38) BN - Insert label 0831083
-
PMST (10X38) BU - Insert label 0831084
-
PMST (10X38) GN - Insert label 0831081
-
PMST (10X38) GY - Insert label 0831082
-
PMST (10X38) OG - Insert label 0831078
-
PMST (10X38) RD - Insert label 0831079
-
PMST (10X38) VT - Insert label 0831080
-
PMST (10X38) YE - Insert label 0831077
-
PMT (10X38) - Insert label 0831086
-
PMT (10X38) BK - Insert label 0831095
-
PMT (10X38) BN - Insert label 0831093
-
PMT (10X38) BU - Insert label 0831094
-
PMT (10X38) GN - Insert label 0831091
-
PMT (10X38) GY - Insert label 0831092
-
PMT (10X38) OG - Insert label 0831088
-
PMT (10X38) RD - Insert label 0831089
-
PMT (10X38) VT - Insert label 0831090
-
PMT (10X38) YE - Insert label 0831087
-
SCRT 9X100-120 - Mounting unit 0830975
-
SCRT 9X140-160 - Mounting unit 0830976
-
SCRT 9X160-180 - Mounting unit 0830977
-
SCRT 9X16-27 - Mounting unit 0830970
-
SCRT 9X180-200 - Mounting unit 0830978
-
SCRT 9X25-40 - Mounting unit 0830971
-
SCRT 9X40-60 - Mounting unit 0830972
-
SCRT 9X60-80 - Mounting unit 0830973
-
SCRT 9X80-100 - Mounting unit 0830974
Your advantages
The CARRIER-PMP (110x38) marker carrier is used in conjunction with insertable UC-PMP or PMP-RFID ... labels and PMT and PMST media marking labels.
The CARRIER features snap-in pins which prevent the labels from falling out. In addition, the PMST (10x38) ... labels can be fixed in the carrier using the RVT-PA 3,5 BK fixing rivet
They are used to clearly identify devices and control cabinets
They can be mounted using screws, SCRT ... hose clips or WT cable binders.
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates