PATO 2/18
-
Conductor marker carrier
0823753
Product details
| Product type | Marker carriers |
| Width | 18 mm |
| Height | 6.3 mm |
| Depth | 9.2 mm |
| Text field | |
| Text field width | 18 mm |
| Text field height | 4 mm |
| Color | transparent |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | 2.8 mm ... 4.4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Mounting type | clip on |
| Item number | 0823753 |
| Packing unit | 500 pc |
| Minimum order quantity | 500 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG221A |
| GTIN | 4046356333665 |
| Weight per piece (including packing) | 0.35 g |
| Weight per piece (excluding packing) | 0.3 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.004 kg CO2e |
Compatible products
-
-
UCT-WMT (18X4) BU - Conductor marker 0801468
-
UCT-WMT (18X4) GN - Conductor marker 0801466
-
UCT-WMT (18X4) OG - Conductor marker 0801465
-
UCT-WMT (18X4) RD - Conductor marker 0801464
-
UCT-WMT (18X4) YE - Conductor marker 0801463
-
UC-WMT (18X4) - Conductor marker 0820293
-
UC-WMT (18X4) BU - Conductor marker 0821072
-
UC-WMT (18X4) GN - Conductor marker 0824082
-
UC-WMT (18X4) OG - Conductor marker 0824079
-
UC-WMT (18X4) RD - Conductor marker 0821085
-
UC-WMT (18X4) YE - Conductor marker 0820303
-
US-WMT (18X4) - Cable marker 0828768
-
US-WMT (18X4) BU - Cable marker 0829298
-
US-WMT (18X4) GN - Cable marker 0829299
-
US-WMT (18X4) OG - Cable marker 0829295
-
US-WMT (18X4) RD - Cable marker 0829294
-
US-WMT (18X4) VT - Cable marker 0829297
-
US-WMT (18X4) YE - Cable marker 0828955
-
UCT-WMT (18X4) VT - Conductor marker 0801467
-
UC-WMT (18X4) VT - Cable marker 0825362
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
Your advantages
Can be labeled using UC-WMT ... or US-WMT ... plastic labels or the EMT ... insert strips
These marking collars are used for subsequent labeling of systems that have already been wired
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates