PATG HF 2/10
-
Conductor marker carrier
1014050
Product details
| Product type | Marker carriers |
| Width | 10 mm |
| Height | 6.1 mm |
| Depth | 7.2 mm |
| Text field | |
| Text field width | 10 mm |
| Text field height | 4 mm |
| Color | multicolored (RAL -) |
| transparent | |
| black (RAL 9005) | |
| Material | TPU |
| Base element material | TPU |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Components | free from silicone, halogen, and cadmium |
| External cable diameter | 2 mm ... 4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 100 °C (121 °C) | Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Standards | |
| Standards/regulations | EN 45545-2 |
| Mounting type | slide-on |
| Item number | 1014050 |
| Packing unit | 1,000 pc |
| Minimum order quantity | 1,000 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG221A |
| GTIN | 4046356779371 |
| Weight per piece (including packing) | 0.222 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.004 kg CO2e |
Compatible products
-
-
UCT-WMT (10X4) BU - Conductor marker 0801437
-
UCT-WMT (10X4) GN - Conductor marker 0801435
-
UCT-WMT (10X4) OG - Conductor marker 0801434
-
UCT-WMT (10X4) RD - Conductor marker 0801433
-
UCT-WMT (10X4) YE - Conductor marker 0801431
-
UC-WMT (10X4) - Conductor marker 0819372
-
UC-WMT (10X4) BU - Conductor marker 0820992
-
UC-WMT (10X4) GN - Conductor marker 0823999
-
UC-WMT (10X4) OG - Conductor marker 0823986
-
UC-WMT (10X4) RD - Conductor marker 0821001
-
UC-WMT (10X4) YE - Conductor marker 0819385
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (10X4) VT - Conductor marker 0801436
-
UC-WMT (10X4) VT - Cable marker 0825360
Your advantages
The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates