PATG 5/23
-
Conductor marker carrier
0808024
Product details
| Product type | Marker carriers |
| Width | 23 mm |
| Height | 15.4 mm |
| Depth | 16.1 mm |
| Text field | |
| Text field width | 23 mm |
| Text field height | 4 mm |
| RoHS compliant | yes |
| Color | transparent |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | 10 mm ... 14 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Mounting type | slide-on |
| Item number | 0808024 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG221A |
| GTIN | 4017918168896 |
| Weight per piece (including packing) | 1.135 g |
| Weight per piece (excluding packing) | 1.206 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.003 kg CO2e |
Compatible products
-
-
UCT-WMT (23X4) BU - Conductor marker 0801460
-
UCT-WMT (23X4) GN - Conductor marker 0801457
-
UCT-WMT (23X4) OG - Conductor marker 0801456
-
UCT-WMT (23X4) RD - Conductor marker 0801455
-
UCT-WMT (23X4) YE - Conductor marker 0801454
-
UC-WMT (23X4) - Conductor marker 0819411
-
UC-WMT (23X4) BU - Conductor marker 0821111
-
UC-WMT (23X4) GN - Conductor marker 0824121
-
UC-WMT (23X4) OG - Conductor marker 0824118
-
UC-WMT (23X4) RD - Conductor marker 0821124
-
UC-WMT (23X4) SR - Conductor marker 0802719
-
UC-WMT (23X4) YE - Conductor marker 0819424
-
US-WMT (23X4) - Cable marker 0828769
-
US-WMT (23X4) BU - Cable marker 0829305
-
US-WMT (23X4) GN - Cable marker 0829306
-
US-WMT (23X4) OG - Cable marker 0829302
-
US-WMT (23X4) RD - Cable marker 0829301
-
US-WMT (23X4) VT - Cable marker 0829304
-
US-WMT (23X4) YE - Cable marker 0828956
-
EMT (23X4)R - Insert label 0817361
-
EMT (23X4)R YE - Insert label 0817374
-
WMTW (23X4)R - Cable marker 0831004
-
WMTW (23X4)R YE - Cable marker 0831005
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (23X4) VT - Conductor marker 0801459
-
UC-WMT (23X4) VT - Cable marker 0825363
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates