PATG 2/18
-
Conductor marker carrier
0820523
Product details
| Product type | Marker carriers |
| Width | 18 mm |
| Height | 5.1 mm |
| Depth | 7.2 mm |
| Text field | |
| Text field width | 18 mm |
| Text field height | 4 mm |
| RoHS compliant | yes |
| Color | transparent |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | 2 mm ... 4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Mounting type | slide-on |
| Item number | 0820523 |
| Packing unit | 1,000 pc |
| Minimum order quantity | 1,000 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG221A |
| GTIN | 4046356294812 |
| Weight per piece (including packing) | 0.304 g |
| Weight per piece (excluding packing) | 0.33 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.001 kg CO2e |
Compatible products
-
-
UCT-WMT (18X4) BU - Conductor marker 0801468
-
UCT-WMT (18X4) GN - Conductor marker 0801466
-
UCT-WMT (18X4) OG - Conductor marker 0801465
-
UCT-WMT (18X4) RD - Conductor marker 0801464
-
UCT-WMT (18X4) YE - Conductor marker 0801463
-
UC-WMT (18X4) - Conductor marker 0820293
-
UC-WMT (18X4) BU - Conductor marker 0821072
-
UC-WMT (18X4) GN - Conductor marker 0824082
-
UC-WMT (18X4) OG - Conductor marker 0824079
-
UC-WMT (18X4) RD - Conductor marker 0821085
-
UC-WMT (18X4) YE - Conductor marker 0820303
-
US-WMT (18X4) - Cable marker 0828768
-
US-WMT (18X4) BU - Cable marker 0829298
-
US-WMT (18X4) GN - Cable marker 0829299
-
US-WMT (18X4) OG - Cable marker 0829295
-
US-WMT (18X4) RD - Cable marker 0829294
-
US-WMT (18X4) VT - Cable marker 0829297
-
US-WMT (18X4) YE - Cable marker 0828955
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (18X4) VT - Conductor marker 0801467
-
UC-WMT (18X4) VT - Cable marker 0825362
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates