PATG 2/10
-
Conductor marker carrier
1013818
Product details
| Product type | Marker carriers |
| Width | 10 mm |
| Height | 5 mm |
| Depth | 7.06 mm |
| Text field | |
| Text field width | 10 mm |
| Text field height | 4 mm |
| RoHS compliant | yes |
| Color | transparent |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | 2 mm ... 4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Mounting type | slide-on |
| Item number | 1013818 |
| Packing unit | 1,000 pc |
| Minimum order quantity | 1,000 pc |
| Sales key | BG2 |
| Product key | BG221A |
| GTIN | 4017918014001 |
| Weight per piece (including packing) | 0.155 g |
| Weight per piece (excluding packing) | 0.146 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.001 kg CO2e |
Compatible products
-
-
UCT-WMT (10X4) BU - Conductor marker 0801437
-
UCT-WMT (10X4) GN - Conductor marker 0801435
-
UCT-WMT (10X4) OG - Conductor marker 0801434
-
UCT-WMT (10X4) RD - Conductor marker 0801433
-
UCT-WMT (10X4) YE - Conductor marker 0801431
-
UC-WMT (10X4) - Conductor marker 0819372
-
UC-WMT (10X4) BU - Conductor marker 0820992
-
UC-WMT (10X4) GN - Conductor marker 0823999
-
UC-WMT (10X4) OG - Conductor marker 0823986
-
UC-WMT (10X4) RD - Conductor marker 0821001
-
UC-WMT (10X4) YE - Conductor marker 0819385
-
US-WMT (10X4) - Cable marker 0828765
-
US-WMT (10X4) BU - Cable marker 0829277
-
US-WMT (10X4) GN - Cable marker 0829278
-
US-WMT (10X4) OG - Cable marker 0829274
-
US-WMT (10X4) RD - Cable marker 0829273
-
US-WMT (10X4) VT - Cable marker 0829276
-
US-WMT (10X4) YE - Cable marker 0828952
-
EMT (10X4)R - Insert label 0816235
-
WMTW (10X4)R - Cable marker 0831000
-
WMTW (10X4)R YE - Cable marker 0831001
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (10X4) VT - Conductor marker 0801436
-
UC-WMT (10X4) VT - Cable marker 0825360
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates