PAB-KTL 23
-
Cable marker carrier
1013957
Cable marker carrier, unmarked, horizontal, mounting type: Assembly with cable ties, cable diameter: > 10 mm, text field height: 4 mm, text field width: 23 mm
Product details
| Product type | Marker carriers |
| Marking | |
| Printing direction | horizontal |
| Width | 23.3 mm |
| Height | 14.5 mm |
| Depth | 4.35 mm |
| Text field | |
| Text field width | 23 mm |
| Text field height | 4 mm |
| Color | transparent |
| Material | PVC |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | > 10.00 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 80 °C |
| Mounting type | Assembly with cable ties |
| Item number | 1013957 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Sales key | BG2 |
| Product key | BG231A |
| GTIN | 4017918014131 |
| Weight per piece (including packing) | 0.542 g |
| Weight per piece (excluding packing) | 0.372 g |
| Customs tariff number | 39269097 |
| Country of origin | SE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) BU - Conductor marker 0801460
-
UCT-WMT (23X4) GN - Conductor marker 0801457
-
UCT-WMT (23X4) OG - Conductor marker 0801456
-
UCT-WMT (23X4) RD - Conductor marker 0801455
-
UCT-WMT (23X4) YE - Conductor marker 0801454
-
UC-WMT (23X4) - Conductor marker 0819411
-
UC-WMT (23X4) BU - Conductor marker 0821111
-
UC-WMT (23X4) GN - Conductor marker 0824121
-
UC-WMT (23X4) OG - Conductor marker 0824118
-
UC-WMT (23X4) RD - Conductor marker 0821124
-
UC-WMT (23X4) SR - Conductor marker 0802719
-
UC-WMT (23X4) YE - Conductor marker 0819424
-
US-WMT (23X4) - Cable marker 0828769
-
US-WMT (23X4) BU - Cable marker 0829305
-
US-WMT (23X4) GN - Cable marker 0829306
-
US-WMT (23X4) OG - Cable marker 0829302
-
US-WMT (23X4) RD - Cable marker 0829301
-
US-WMT (23X4) VT - Cable marker 0829304
-
US-WMT (23X4) YE - Cable marker 0828956
-
EMT (23X4)R - Insert label 0817361
-
EMT (23X4)R YE - Insert label 0817374
-
WMTW (23X4)R - Cable marker 0831004
-
WMTW (23X4)R YE - Cable marker 0831005
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
Your advantages
Marking collars for marking and bundling conductors
Can be labeled using UC-WMT ... or US-WMT ... plastic labels or the EMT ... insert strips
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates