The signal light is designed for use in light signal systems (e.g., lock systems, movable bridges on inland waterways, etc.). The use of safety-related autonomous monitoring functions ensures high availability. Only components that conform to the industry standard are used for the monitoring functions. The signal light is available in various standardized light colors. The communication interface provides you with a large amount of diagnostic and status information. Due to safe 2-channel diagnostics, light signal systems up to performance level e and SIL 3 can be implemented.
CSD-SL 200S YE
-
Signal light
1096101
Signal light, 24 V DC, IALA yellow, optimum, emission angle (vertical/Horizontal): 10.5 °/4.5 °, diameter: 174 mm, degree of protection: IP65/IP67, Communication interface, safe diagnostics
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Signaling light |
| Application | Inland navigation |
| Transportation infrastructure | |
| Safe diagnostics in accordance with IEC 61508 | |
| Mounting position | vertical |
| Design | Operating hours counter |
| Special properties | Communication interface |
| safe diagnostics | |
| Diagnostics messages | LEDs; temperature, current, voltage, etc. yes |
| Mains failure, communication failure yes | |
| Safe diagnostics (up to SIL 2/PL d) in conjunction with safe modules (safety technology) yes | |
| Light color | IALA yellow, optimum |
| Times | |
| Typical response time | max. 400 ms |
| Typ. starting time with Us | typ. 100 ms |
| Recovery time | max. 800 ms |
| General | |
| Inrush current | max. 12 A (µ-sec-pulse) |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Number of positions | 8 |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Current consumption | max. 540 mA (yellow LEDs) |
| Power consumption | typ. 11 W (yellow LEDs) |
| Digital: | |
| Number of outputs | 2 |
| Output current | max. 100 mA (per channel) |
| Maximum output current per channel | 100 mA |
| Output voltage range | 17 V DC ... 31 V DC (DC) |
| Connection method | M12 connector |
| Note on the connection method | Hybrid 8-pos. Y-coded for power and data, and 4-pos. A-coded for safe diagnostics |
| Light properties | |
| Source of light type | LED |
| Number of LEDs | 8 (in accordance with IALA recommendation E200-1 and CIE 1931) |
| Color spectrum | 588 nm ... 592 nm |
| Color class | C2 (EN 12966) |
| Luminance | L3 (EN 12966) |
| Luminance ratio | R3 (EN 12966) |
| Phantom light class | 5 (EN 12368) |
| Luminous intensity | max. 2800 Cd |
| Can be dimmed | Yes, in 256 steps |
| Emission angle | 10.5 ° |
| 4.5 ° | |
| Diagnostic messages | |
| Diagnostics | LEDs; temperature, current, voltage, etc. |
| Message | yes |
| Diagnostic messages | |
| Diagnostics | Mains failure, communication failure |
| Message | yes |
| Diagnostic messages | |
| Diagnostics | Safe diagnostics (up to SIL 2/PL d) in conjunction with safe modules (safety technology) |
| Message | yes |
| Depth | 66 mm |
| Diameter | 174 mm |
| Color (Housing) | black (RAL 9005) |
| Material Housing | Aluminum die-cast in accordance with DIN EN 1706 |
| Material Cover pane | Glass |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (two-channel) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP65/IP67 (When installed) |
| Air pressure (operation) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 15g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Screw mounting |
| Snap-on assembly | |
| Mounting position | vertical |
| Item number | 1096101 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRL |
| Product key | DRL121 |
| GTIN | 4055626927008 |
| Weight per piece (including packing) | 2,020 g |
| Weight per piece (excluding packing) | 1,680 g |
| Customs tariff number | 85308000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27110201 |
| ECLASS-15.0 | 27110201 |
ETIM
| ETIM 10.0 | EC002750 |
UNSPSC
| UNSPSC 21.0 | 39111800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NBC-M12MSY/1,0-94H - Hybrid cable 1276293
-
NBC-M12MSY/2,0-94H - Hybrid cable 1276291
-
NBC-M12MSY/5,0-94H - Hybrid cable 1276289
-
NBC-M12MSY/10,0-94H - Hybrid cable 1276287
-
NBC-MSY SCO-EH/.../... - Hybrid cable 1408642
-
NBC-M12MSY/1,0-94H/M12MSY - Hybrid cable 1275330
-
NBC-M12MSY/2,0-94H/M12MSY - Hybrid cable 1274101
-
NBC-M12MSY/5,0-94H/M12MSY - Hybrid cable 1276285
-
NBC-M12MSY/10,0-94H/M12MSY - Hybrid cable 1328195
-
SAC-4P-M12MS/ 1,5-PUR/M12FS SH - Sensor/actuator cable 1500868
-
SAC-4P-M12MS/ 3,0-PUR/M12FS SH - Sensor/actuator cable 1500871
-
SAC-4P-M12MS-M12FS SH/.../... - Sensor/actuator cable 1536081
-
SAC-4P-MS-FS SH SCO/.../... - Sensor/actuator cable 1523803
-
SACC-EC-M12FS-4CON-PG9/0,5 - Device connector front mounting 1693791
-
SACC-M12MS-4PL SH - Connector 1424666
-
SACC-M12FS-4PL SH - Connector 1424668
-
PROT-M12 FB - Screw plug 1555538
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 FS-M - Sealing cap 1430488
-
PROT-M12 FS - Sealing cap 1560251
-
SAC BIT M12-D15 - Tool 1208432
-
TSD 04 SAC - Torque screwdriver 1208429
-
CSD-SL 200 MP 1L AD - Holder 1217534
-
CSD-SL 200 MP 2L AD - Holder 1217533
-
CSD-SL 200 SE1 - Glare protection 1270739
-
CSD-SL 200 SE2 - Glare protection 1270818
-
CSD-SL 200 TLH2/P - Housing 1473883
-
CSD-SL 200 TLH2/W - Housing 1473916
Your advantages
Developed in accordance with EN 12966-1, IALA recommendation E200-1
Safe 2-channel diagnostics in conjunction with safety modules up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN 62061 and IEC 61508
Fieldbus communication (possible distance from controller: 400 m)
Fixed state in the event of interrupted communication
High light and color intensity
Can be dimmed in 256 steps
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50000 h
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates