ZB 6,LGS/100:FORTL.ZAHLEN
   - 
  Zack marker strip
    
      0828075
      
      
    
  
      Zack marker strip, Strip, white, labeled, can be labeled with: CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 1000, text field height: 10.5 mm, text field width: 6.15 mm
Product details
| Product type | Klemmenmarker | 
| Pitch | 6.2 mm | 
| Marking | |
| Number of individual labels | 1000 | 
| Number of individual labels per row | 10 | 
| Number of marker strips | 100 | 
| Width | 6.15 mm | 
| Height | 10.50 mm | 
| Depth | 4.20 mm | 
| Pitch | 6.2 mm | 
| Color | white (RAL 9010) | 
| Material | PA | 
| Base element material | PA | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 96 h | 
| Temperature for testing | 120 °C | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Mounting type | latching | 
| Item number | 0828075 | 
| Packing unit | 100 pc | 
| Minimum order quantity | 100 pc | 
| Sales key | ##### | 
| Product key | BG2122 | 
| Weight per piece (including packing) | 1.34 g | 
| Weight per piece (excluding packing) | 1.34 g | 
| Customs tariff number | 49119900 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27281101 | 
| ECLASS-15.0 | 27281101 | 
ETIM
| ETIM 9.0 | EC000761 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates