UC-TMF  5 BU CUS
   - 
  Marker for terminal blocks
    
      0824639
      
      
    
  
      Product details
| Product type | Klemmenmarker | 
| Pitch | 5.2 mm | 
| Marking | |
| Number of individual labels | 96 | 
| Number of individual labels per row | 12 | 
| Identification technology | UV LED technology | 
| Width | 4.60 mm | 
| Height | 6.50 mm | 
| Depth | 1.60 mm | 
| Pitch | 5.2 mm | 
| Color | blue (RAL 5015) | 
| Material | PA | 
| Flammability rating according to UL 94 | V2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 100 °C (121 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | snap into flat marker groove | 
| Item number | 0824639 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8 | 
| Product key | BG8117 | 
| GTIN | 4046356359740 | 
| Weight per piece (including packing) | 8.515 g | 
| Weight per piece (excluding packing) | 7.3 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281101 | 
| ECLASS-15.0 | 27281101 | 
ETIM
| ETIM 9.0 | EC000761 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.074 kg CO2e | 
Compatible products
Your advantages
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        The UC-TMF ... UniCard labeling range includes markers for products with tall and flat marker grooves
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates