GPE 13X 9 WH CUS
-
Engraving material
0824414
Engraving material, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 120, text field height: 9 mm, text field width: 13 mm
Product details
Compatible products
Your advantages
Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
The adhesive foil used ensures good adhesive properties, even on uneven surfaces
Two-layer material
The label sheet consists of prefabricated, individual self-adhesive labels