EMLS (76X51)R SR CUS
-
Safety label with special adhesive
0830177
Safety label with special adhesive, Roll, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, text field height: 51 mm, text field width: 76 mm
Product details
Compatible products
Your advantages
The EMLS is a tamper-proof label that can be used as a rating plate or a sealing label
When detaching, a part of the metallized layer separates. It leaves a triangular pattern on the label and substrate. The safety function is reliable up to 80°C
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLS ... markers according to your requirements
The EMLS ... materials are UL-listed