The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

AXL F EX IS DO4 SD 24-48 XC 1F - Digital module
1086901

Axioline F, Digital output module, Digital outputs: 4, 24 V, connection technology: 2-conductor, Solenoid drive, Extreme conditions version, intrinsically safe, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

Four 24 V DC - 48 mA digital output-powered control signals for solenoid drives
Intrinsically safe digital outputs with connection to Zone 1, Zone 0 or Division 1
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)